WELD ON TAILPIECES FOR VRG/VRB DN20
065Z7032
WELD ON TAILPIECES FOR VRG/VRB DN20
065Z7032
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 1 |
| Connection types | Weld-on |
| Contains batteries | No |
| Description | WELD ON TAILPIECES FOR VRG/VRB DN20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 20 mm |
Characteristic | Value |
|---|---|
| Material Description | Tailpiece set of 3 for VRG/B DN20 |
| Packing format | Single pack |
| Packing quantity | 3 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | Other valves accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.64 Kilogram |
| Net weight | 0.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.406 Liter |
| EAN/UPC | 5702421522875 |