
CLOSING PLUG DN50, GG25
065Z7030
CLOSING PLUG DN50, GG25
065Z7030
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CLOSING PLUG DN50, GG25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CLOSING PLUG DN50, GG25 |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | Other valves accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.62 Kilogram |
| Net weight | 0.618 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.519 Liter |
| EAN/UPC | 5702421521335 |