Painting Valve cover VFG 2 100-125 16 GG
065B8044
Painting Valve cover VFG 2 100-125 16 GG
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Painting Valve cover VFG 2 100-125 16 GG |
Material Description | Painting Valve cover VFG 2 100-125 16 GG |
Characteristic | Value |
---|---|
Product Type | Other valves accessories |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.2 Kilogram |
Characteristic | Value |
---|---|
Net weight | 14.2 Kilogram |