TAIL PIECE SET FOR VRG/B DN15
065B4107
TAIL PIECE SET FOR VRG/B DN15
065B4107
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 1/2 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | TAIL PIECE SET FOR VRG/B DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| Material Description | TAIL PIECE SET FOR VRG/B DN15 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 3 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | Other valves accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.412 Kilogram |
| Net weight | 0.406 Kilogram |
| Volume | 0.391 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421521908 |
| Proposition 65 | Cancer and Reproductive Harm |