
TWA-Q, 24 V AC/DC, 5 mm, Normally closed, 2.5 m
082F1607
TWA-Q, 24V, 5mm, Normally Closed thermal actuator, 2.5m cable, for AB-QM DN15-32 valves
082F1607
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Thermal |
| Ambient temperature [°C] [max] | 60 °C |
| Ambient temperature [°C] [min] | 2 °C |
| Application | HVAC |
| Approval standard | EC EN 60730 |
| Cable included | Yes |
| Cable insulation material | PVC |
| Cable length [m] | 2.500 m |
| China RoHS compliance | Out of scope |
| Closing force [N] | 110 N |
| Compatibility with valve | AB-QM DN 15-32 |
| Contains batteries | No |
| Control signal type | On/off and PWM |
| De-energized position | Normally closed |
| Description | TWA-Q, 24V, 5mm, Normally Closed thermal actuator, 2.5m cable, for AB-QM DN15-32 valves |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Electrical Protection Class according to EN60730-1 | III |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| IP protection class | IP54 |
| Material Description | TWA-Q 24V NC 2.5m cable |
| Power consumption [W] | 2.0 W |
| Product group | Thermal actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | TWA-Q |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 06802140-664a-49c3-9dc7-3da2dd5cc68b |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 5.00 mm |
| Supply voltage [V] | 24 V AC/DC |
| Valve connection | M30 x 1.5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.233 Kilogram |
| Volume | 0.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162459713 |
| Proposition 65 | Cancer and Reproductive Harm |