Danfoss logo
NovoCon® L & XL Digital actuators-product-category

NovoCon® L & XL Digital actuators

NovoCon® L/XL is a high accuracy multi-functional fieldbus actuator, specifically designed for use in combination with the Pressure Independent Control Valve type AB-QM in sizes from DN 125-250 used in air handling units AHU, chillers and distribution station applications.
The high position accuracy of the actuator, together with the pressure independent and linear characteristic of the AB-QM valve, allow NovoCon® L/XL to be used as a flow indicator.
Setup of the actuator and valve parameters are made via fieldbus. Control is achieved via fieldbus or via analog inputs to NovoCon® L/XL.

Features and benefits

  • Remote commissioning/Pre-set/Flush features
  • Flow, power emission and energy indication
  • High position resolution and accuracy
  • Energy management algorithms
  • Inputs/Outputs:
  • LED displaying status and alarms
  • Maintenance-free lifetime
  • Low-noise operation
  • Auto MAC addressing for BACnet
  • Auto baud rate detection