
AME 110 NL/ AME 110 NLX
AME 110 is a high accuracy modulating control actuator, specifically designed for use in combination with the Pressure Independent Control Valve type AB-QM in sizes from DN 15-32.
The flow is modulated by the AB-QM pressure independent control valve to avoid overflow and reduced boiler and/or chiller efficiency.
The actuator with AB-QM is used to control water supply to fan coil units, chilled beams, induction units, small re-heaters, re-coolers, AHU’s and other terminal units for zone control, in which heated/chilled water is the controlled medium. Due to its accuracy and LED indication, the AME 110 facilitates an accelerated commissioning process, allows easy maintenance, improves indoor comfort and increases energy savings. Control is achieved via voltage or current input signal to the actuator.
Features and benefits
- High position resolution and accuracy
- Power supply AC or DC
- LED bar displaying information on position, status and alarms
- Electronic calibration process with valve stroke detection
- No tools required for mounting
- Maintenance-free lifetime
- Broken wire and missing control signal detection, when using 2-10V/4-20mA mode
- Low-noise operation (on 12 s/mm)
- Harmonized halogen free cables
- IP54 in all orientations