Flow sensors, Sharky FS 473, DN65, qp25, length 300FL, PN25, battery, IP65
3132981
Sharky FS 473, DN65, qp25, length 300FL, PN25, battery, IP65
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12.0 yr |
| Battery qty | 1 |
| Battery type or Name | CR17335SE |
| China RoHS compliance | Out of scope |
| Connection size | DN 65 |
| Connection types | Flange |
| Contains batteries | Yes |
| Description | Sharky FS 473, DN65, qp25, length 300FL, PN25, battery, IP65 |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 65 mm |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow measuring principle | Ultrasonic |
| Length [mm] | 300.0 mm |
| Material Description | Sharky FS 473 DN65 qp25 300fl PN25, batt |
| Model number | Sharky FS 473 |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Flow sensors |
| Pulse value volume [l/pulse] | 0.3 l/pulse |
| qp [m³/h] | 25.0 m³/h |
| Usage | AB-QMNovoCon |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.32 Kilogram |
| Net weight | 7.72 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 20.468 Liter |
| EAN/UPC | 5715162781982 |