Room controller, REND, Cooling; 2-pipe system, On/off
193B0908
REND-C3, cooling, 2-pipe system, On/off control, 3 speed fan, available in China only
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe systemCooling |
Control mode to zone valve | On/off |
Description | REND-C3, cooling, 2-pipe system, On/off control, 3 speed fan, available in China only |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
IP protection class | IP30 |
Material Description | REND |
Product group | Room controller |
Product line | Hydronic Balancing and Controls |
Product Type | REND |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.25 Kilogram |