Danfoss logo
TVM 003Z3145 Hot water valve

TVM-W, DN 20

003Z3145

TVM-W DN 20, thermostatic mixing valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesExternal Thread
Contains batteriesNo
DescriptionTVM-W DN 20, thermostatic mixing valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]5.00 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Factory setting [°C]50 °C
Integrated non-return valveYes
Kvs value with non-return valve [m3/h]2.10 m³/h
Label productYes
Material DescriptionTVM-W DN20 2g with NR
Characteristic
Value
Media temperature [°C] [Max]90 °C
Pressure classPN 10
Product groupHot water balancing
Product lineHydronic Balancing and Controls
Product TypeTVM-W
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RoHS CompliantOut of scope
SCIP dossier no.053b7914-9873-46c2-9c7f-7244cdc4e115
SCIP dossier product name"003Z3145"
Temperature setting range [°C] [Max]70 °C
Temperature setting range [°C] [Min]35 °C
Valve body materialDZR brass + antilimescale treatment
Valve sizeDN 20

General specifications

Characteristic
Value
Gross weight0.416 Kilogram
Net weight0.35 Kilogram
Volume0.488 Liter
Characteristic
Value
EAN/UPC5702425101700
Proposition 65Cancer and Reproductive Harm