
TVM-H
183L5062
TVM-H
183L5062
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | TVM-H |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Air vent 3/8" SVP |
Characteristic | Value |
|---|---|
| Product group | Hot water balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | TVM-W accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.05 Kilogram |