Non-return valve TVM-H DN 20
003Z1130
Non-return valve TVM-H DN 20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TVM accessories
003Z1130
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 20 |
| Contains batteries | No |
| Description | Non-return valve TVM-H DN 20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | NR Valve TVM-H DN20 |
| Product group | Other valves |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | TVM-H Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ff9b3c80-0d59-4769-9d4d-1d6a017826bf |
| SCIP dossier product name | "003Z1130" |
| Usage | TVM-H |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.042 Kilogram |
| Net weight | 0.042 Kilogram |
| Volume | 0.06 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421524770 |
| Proposition 65 | Cancer and Reproductive Harm |