One-pipe solutions, QT, 35 °C - 50 °C, DN 10-20
003Z0384
QT 35-50 °C, DN 10-20, thermostatic actuator for return temperature control
003Z0384
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] | 0.6 m |
| China RoHS compliance | Out of scope |
| Compatibility with AB-QM size | DN 10-20 |
| Contains batteries | No |
| Description | QT 35-50 °C, DN 10-20, thermostatic actuator for return temperature control |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| Material Description | QT thermostatic element |
Characteristic | Value |
|---|---|
| Product group | One-pipe solutions |
| Product line | Hydronic Balancing and Controls |
| Product Type | QT |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ce259842-5928-46a5-b912-7710c1887d5a |
| SCIP dossier product name | QT |
| Temperature setting range [°C] [Max] | 50 °C |
| Temperature setting range [°C] [Min] | 35 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.214 Kilogram |
| Volume | 1.441 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104012964 |
| Proposition 65 | Cancer and Reproductive Harm |