
CDT, DN 40, Internal thread
003Z7695
CDT DN 40, Internal thread, shut-off valve
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Contain batteries | No |
Description | CDT DN 40, Internal thread, shut-off valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
Flow limitation | Yes |
Kvs values [m³/h] | 10.00 m³/h |
Material Description | CDT DN 40 int. thread |
Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -20 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Product Type | CDT |
Setting scale | No |
Shut-off function | Yes |
Valve body material | Brass |
Valve size | DN 40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.459 Kilogram |
Net weight | 1.221 Kilogram |
Characteristic | Value |
---|---|
Volume | 8.319 Liter |
EAN/UPC | 5710104095592 |