
CDT, DN 25, Internal thread
003Z7693
CDT DN 25, Internal thread, shut-off valve
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CDT DN 25, Internal thread, shut-off valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
Flow limitation | Yes |
Kvs values [m³/h] | 4.00 m³/h |
Material Description | CDT DN 25 int. thread |
Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -20 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product Type | CDT |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Setting scale | No |
Shut-off function | Yes |
Valve body material | Brass |
Valve size | DN 25 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.825 Kilogram |
Net weight | 0.825 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.264 Liter |
EAN/UPC | 5710104095578 |