CDT, DN 15, Internal thread
003Z7691
CDT DN 15, Internal thread, shut-off valve
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Description | CDT DN 15, Internal thread, shut-off valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
Flow limitation | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.60 m³/h |
Material Description | CDT DN 15 int. thread |
Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -20 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Product Type | CDT |
Setting scale | No |
Shut-off function | Yes |
Valve body material | Brass |
Valve size | DN 15 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.328 Kilogram |
Net weight | 0.316 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.788 Liter |
EAN | 5710104095554 |