
APT, DN 32, 5 KPa - 25 KPa, Internal thread, Without insulation
003Z5704
APT DN 32, 5-25 kPa, Internal thread, without insulation, automatic balancing valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ASV-PV
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | APT DN 32, 5-25 kPa, Internal thread, without insulation, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 250 KPa |
| Differential pressure setting [kPa] [Max] | 25 KPa |
| Differential pressure setting [kPa] [Min] | 5 KPa |
| Factory setting [kPa] | 10 KPa |
| Impulse tube length [m] | 1.5 m |
| Insulation | Without insulation |
| Kvs values [m³/h] | 6.30 m³/h |
Characteristic | Value |
|---|---|
| Material Description | APT DN 32 5-25 kPa w.o. insulation |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 0 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | APT |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.823 Kilogram |
| Net weight | 2.823 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.992 Liter |
| EAN/UPC | 5710104094649 |