Set(V) of ASV-PV, 5-25 kPa and ASV-BD, DN 15
003Z5695
Set(V) of ASV-PV, 5-25 kPa and ASV-BD, DN 15
003Z5695
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Set(V) of ASV-PV, 5-25 kPa and ASV-BD, DN 15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Set(V) ASV-PV 4G + ASV-BD DN15 5-25 kPa |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
Characteristic | Value |
|---|---|
| Product Type | ASV-PV set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ee3f8468-0ce5-44ce-b4d1-856adeaa8d2c |
| SCIP dossier product name | "SET ASV-PV ASV-BD DN 15 - 50 2" |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.47 Kilogram |
| Net weight | 3.039 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424614713 |
| Proposition 65 | Cancer and Reproductive Harm |