
Set ASV-PV 5-25kPa+ASV-M DN20 CO-PACK
003Z5692
Set ASV-PV 5-25kPa+ASV-M DN20 CO-PACK
003Z5692
Product specifications
Characteristic | Value |
|---|---|
| Description | Set ASV-PV 5-25kPa+ASV-M DN20 CO-PACK |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Set ASV-PV 5-25kPa+ASV-M DN20 CO-PACK |
| Product group | Automatic balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV set-packs |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.148 Kilogram |
| Net weight | 1.086 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.421 Liter |