Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 40, with insulation
003Z5690
Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 40, with insulation
003Z5690
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Set (V) of ASV-PV, 5-25 kPa and ASV-M, DN 40, with insulation |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Set (V) ASV-PV 5-25 kPa + ASV-M DN40 w. |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
Characteristic | Value |
|---|---|
| Product Type | ASV-PV set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b1237fbb-d9a8-4944-a6a8-db96bb326664 |
| SCIP dossier product name | "SET ASV-PV ASVM-M DN15-40 2" |
| Valve size | DN 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.131 Kilogram |
| Net weight | 4.687 Kilogram |
| Volume | 1 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424614720 |
| Proposition 65 | Cancer and Reproductive Harm |