Danfoss logo
ASV-PV DN125  70-150 kPa

ASV-PV 3G, DN 250, 70 KPa - 150 KPa, Flange

003Z0686

ASV-PV 3G, DN 250, 70 KPa - 150 KPa, Flange

Product specifications

Characteristic
Value
Actuator diaphragm materialEPDM
ApplicationHeating
Cavitation factor0.20
China RoHS complianceOut of scope
Connection typesFlange
Contains batteriesNo
DescriptionASV-PV 3G, DN 250, 70 KPa - 150 KPa, Flange
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]250 mm
Differential pressure range [bar] [Max]2.50 bar
Differential pressure range [bar] [Min]0.10 bar
Differential pressure setting [bar] [Max]1.50 bar
Differential pressure setting [bar] [Min]0.70 bar
Differential pressure setting [kPa] [Max]150 KPa
Differential pressure setting [kPa] [Min]70 KPa
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
FunctionDiff. press. controller
Function VSP - PYes
Function VSP - QNo
Function VSP - TNo
Kvs values [m³/h]400.00 m³/h
Characteristic
Value
Material DescriptionASV-PV DN250 70-150 kPa
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionReturn
Number of ports2
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure controllerDifferential pressure controller
Pressure nominal [bar]16 bar
Product groupAutomatic balancing
Product lineHydronic Balancing and Controls
Product TypeASV-PV 3G
Sealing DP materialMetal
Setting TypeAdjustable
Stem positionNormally open
Valve body materialGrey cast iron EN-GJL-250 (GG-25)
Valve cone DP materialStainless steel, mat. No. 1.4404
Valve seat materialStainless steel, mat. No. 1.4021
Valve sizeDN 250

General specifications

Characteristic
Value
Gross weight396 Kilogram
Net weight376.5 Kilogram
Characteristic
Value
Volume835.2 Liter
EAN/UPC5710104509723