
ASV-PV 3G, DN 200, 70 KPa - 150 KPa, Flange
003Z0676
ASV-PV 3G, DN 200, 70 KPa - 150 KPa, Flange
003Z0676
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM |
| Application | Heating |
| Cavitation factor | 0.20 |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV 3G, DN 200, 70 KPa - 150 KPa, Flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| Differential pressure range [bar] [Max] | 2.50 bar |
| Differential pressure range [bar] [Min] | 0.10 bar |
| Differential pressure setting [bar] [Max] | 1.50 bar |
| Differential pressure setting [bar] [Min] | 0.70 bar |
| Differential pressure setting [kPa] [Max] | 150 KPa |
| Differential pressure setting [kPa] [Min] | 70 KPa |
| EU RoHS compliance | Out of scope |
| Flow control | No |
| Flow limitation | No |
| Function | Diff. press. controller |
| Function VSP - P | Yes |
| Function VSP - Q | No |
| Function VSP - T | No |
| Kvs values [m³/h] | 320.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | ASV-PV DN200 70-150 kPa |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Return |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure controller | Differential pressure controller |
| Pressure nominal [bar] | 16 bar |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| Sealing DP material | Metal |
| Setting Type | Adjustable |
| Stem position | Normally open |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve cone DP material | Stainless steel, mat. No. 1.4404 |
| Valve seat material | Stainless steel, mat. No. 1.4021 |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 242.1 Kilogram |
| Net weight | 232.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 552 Liter |
| EAN/UPC | 5710104509716 |