ASV-PV 3G, DN 150, 70 KPa - 150 KPa, Flange
003Z0666
Product specifications
Characteristic | Value |
---|---|
Actuator diaphragm material | EPDM |
Application | Heating |
Cavitation factor | 0.30 |
China RoHS compliance | Out of scope |
Connection types | Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 150 mm |
Differential pressure range [bar] [Max] | 2.50 bar |
Differential pressure range [bar] [Min] | 0.10 bar |
Differential pressure setting [bar] [Max] | 1.50 bar |
Differential pressure setting [bar] [Min] | 0.70 bar |
Differential pressure setting [kPa] [Max] | 150 KPa |
Differential pressure setting [kPa] [Min] | 70 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow control | No |
Flow limitation | No |
Function | Diff. press. controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 280.00 m³/h |
Material Description | ASV-PV DN150 70-150 kPa |
Characteristic | Value |
---|---|
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 16 bar |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Product Type | ASV-PV 3G |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing DP material | Metal |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone DP material | Stainless steel, mat. No. 1.4404 |
Valve seat material | Stainless steel, mat. No. 1.4021 |
Valve size | DN 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 177.5 Kilogram |
Net weight | 139 Kilogram |
Volume | 643.2 Liter |
Characteristic | Value |
---|---|
EAN | 5710104509709 |
Proposition 65 | Cancer and Reproductive Harm |