
ASV-PV 3G, DN 65, 120 KPa - 160 KPa, Flange
003Z0654
ASV-PV 3G, DN 65, 120-160 kPa, automatic balancing valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV 3G, DN 65, 120-160 kPa, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [kPa] [Max] | 160 KPa |
| Differential pressure setting [kPa] [Min] | 120 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] | 48 m³/h |
| Material Description | ASV-PV DN 65 120-160 kPa |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b93c9901-3ecd-4d21-bb5b-76b0dfd51e15 |
| SCIP dossier product name | "ASV-PV Dn 65-100 2" |
| Valve size | DN 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42.1 Kilogram |
| Net weight | 42.1 Kilogram |
| Volume | 0.093 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104517476 |
| Proposition 65 | Cancer and Reproductive Harm |