
ASV-PV 3G, DN 80, 100 KPa - 130 KPa, Flange
003Z0652
ASV-PV 3G, DN 80, 100-130 kPa, automatic balancing valve
003Z0652
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV 3G, DN 80, 100-130 kPa, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [kPa] [Max] | 130 KPa |
| Differential pressure setting [kPa] [Min] | 100 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] | 63.00 m³/h |
| Material Description | ASV-PV DN 80 100-130 kPa |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b93c9901-3ecd-4d21-bb5b-76b0dfd51e15 |
| SCIP dossier product name | "ASV-PV Dn 65-100 2" |
| Valve size | DN 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49.1 Kilogram |
| Net weight | 49.1 Kilogram |
| Volume | 86.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104517452 |
| Proposition 65 | Cancer and Reproductive Harm |