
ASV-PV 3G, DN 50, 60 KPa - 100 KPa, Flange
003Z0646
ASV-PV 3G, DN 50, 60-100 kPa, automatic balancing valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV 3G, DN 50, 60-100 kPa, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [kPa] [Max] | 100 KPa |
| Differential pressure setting [kPa] [Min] | 60 KPa |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 20.00 m³/h |
| Material Description | ASV-PV DN50 60-100 kPa |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.414 Kilogram |
| Net weight | 6.809 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.428 Liter |
| EAN/UPC | 5710104523996 |