ASV-PV 3G, DN 100, 20 KPa - 40 KPa, Flange
003Z0629
ASV-PV 3G, DN 100, 20-40 kPa, automatic balancing valve
003Z0629
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV 3G, DN 100, 20-40 kPa, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [kPa] [Max] | 40 KPa |
| Differential pressure setting [kPa] [Min] | 20 KPa |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 76.00 m³/h |
| Material Description | ASV-PV DN100 20-40 kPa |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 64.8 Kilogram |
| Net weight | 64.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 88.8 Liter |
| EAN/UPC | 5710104523941 |