
ASV-PV 4G PURE, DN 15, 5 KPa - 25 KPa, Internal thread, With insulation
003Z5621
ASV-PV PURE DN15 5-25 kPa
003Z5621
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | ASV-PV PURE DN15 5-25 kPa |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 250 KPa |
| Differential pressure setting [kPa] [Max] | 25 KPa |
| Differential pressure setting [kPa] [Min] | 5 KPa |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Factory setting [kPa] | 10 KPa |
| Impulse tube length [m] | 1.5 m |
| Insulation | With insulation |
| Kvs values [m³/h] | 1.60 m³/h |
Characteristic | Value |
|---|---|
| Lead content | less than 0,1% |
| Material Description | ASV-PV PURE DN15 5-25 kPa |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 0 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 4G PURE |
| REACH Candidate List substances | No |
| RoHS Compliant | Out of scope |
| Shut-off function | Yes |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.904 Kilogram |
| Net weight | 0.681 Kilogram |
| Volume | 2.293 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162499481 |
| Proposition 65 | No significant risk |