
ASV-PV 4G, DN 32, 5 KPa - 25 KPa, External Thread, With insulation
003Z5614
ASV-PV DN 32, 5-25 kPa, External thread, with insulation, automatic balancing valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | External Thread |
| Contains batteries | No |
| Description | ASV-PV DN 32, 5-25 kPa, External thread, with insulation, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 250 KPa |
| Differential pressure setting [kPa] [Max] | 25 KPa |
| Differential pressure setting [kPa] [Min] | 5 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [kPa] | 10 KPa |
| Impulse tube length [m] | 1.5 m |
| Insulation | With insulation |
| Kvs values [m³/h] | 6.30 m³/h |
Characteristic | Value |
|---|---|
| Material Description | ASV-PV DN32 5-25 kPa Ext. Thread |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 0 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 4G |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
| SCIP dossier product name | "ASV-PV DN 15 - 50" |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.43 Kilogram |
| Net weight | 3.13 Kilogram |
| Volume | 6.227 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104081700 |
| Proposition 65 | Cancer and Reproductive Harm |