Danfoss logo
ASV-PV balancing valve with insulation

ASV-PV 4G, DN 20, 5 KPa - 25 KPa, External Thread, Without insulation

003Z5512

ASV-PV DN 20, 5-25 kPa, External thread, without insulation, automatic balancing valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesExternal Thread
Contains batteriesNo
DescriptionASV-PV DN 20, 5-25 kPa, External thread, without insulation, automatic balancing valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure over the valve [kPa] [Max]250 KPa
Differential pressure setting [kPa] [Max]25 KPa
Differential pressure setting [kPa] [Min]5 KPa
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Factory setting [kPa]10 KPa
Impulse tube length [m]1.5 m
InsulationWithout insulation
Kvs values [m³/h]2.50 m³/h
Characteristic
Value
Material DescriptionASV-PV DN20 5-25 kPa Ext.Thr. w.o.Insul.
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]0 °C
Mounting positionReturn pipe
Pressure classPN 16
Product groupAutomatic balancing
Product lineHydronic Balancing and Controls
Product TypeASV-PV 4G
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP dossier product name"ASV-PV DN 15 - 50"
Shut-off functionYes
Valve body materialBrass
Valve sizeDN 20

General specifications

Characteristic
Value
Gross weight1.07 Kilogram
Net weight1.07 Kilogram
Volume2.464 Liter
Characteristic
Value
EAN/UPC5710104081748
Proposition 65Cancer and Reproductive Harm