
APT, DN 40, 5 KPa - 25 KPa, Internal thread, Without insulation
003Z5705
APT DN 40, 5-25 kPa, Internal thread, without insulation, automatic balancing valve
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Connection types | Internal thread |
Contain batteries | No |
Description | APT DN 40, 5-25 kPa, Internal thread, without insulation, automatic balancing valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 1.5 m |
Insulation | Without insulation |
Kvs values [m³/h] | 10.00 m³/h |
Characteristic | Value |
---|---|
Material Description | APT DN 40 5-25 kPa w.o. insulation |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Product Type | APT |
Shut-off function | Yes |
Valve body material | Brass |
Valve size | DN 40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.678 Kilogram |
Net weight | 3.678 Kilogram |
Characteristic | Value |
---|---|
Volume | 9.188 Liter |
EAN/UPC | 5710104094656 |