Danfoss logo
AB-PM Rack sets DN15_20_003Z1490_93_Top

AB-PM set, DN 15, High pressure, Rack set

003Z1492

AB-PM DN 15 HP Heat meter connection rack

Product specifications

Characteristic
Value
Actuator connectionM30 x 1.5
China RoHS complianceOut of scope
Connection to heating distributorInternal thread ISO 228/1G ¾
Connection to heating systemInternal thread ISO 228/1G ¾
Connection typesExternal thread ISO 228/1G ¾A
Contains batteriesNo
CV stroke2.25 (mm)
DescriptionAB-PM DN 15 HP Heat meter connection rack
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [kPa] [Max]400 KPa
Differential pressure [kPa] [Min]28 KPa
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
First partAB-PM
Flow max at Δp [m3/h]at Δp=20kPa0.30
Impulse tube length [m]1.5 m
Material DescriptionAB-PM DN15HP Rack set
Characteristic
Value
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-10 °C
Mounting positionSupply pipe
Pre-assembledYes
Pressure classPN 16
Pressure versionHigh pressure
Product groupAutomatic balancing
Product lineHydronic Balancing and Controls
Product TypeAB-PM set
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.6f4232a2-5244-4222-b482-cd7e68ef128e
SCIP dossier product name003Z1492
Set typeRack set
Shut-off leakage rate (ISO 5208)Rate A
Valve body materialDZR brass CuZn36Pb2AS (CW 602N)
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight3.15 Kilogram
Net weight2.64 Kilogram
Volume10.08 Liter
Characteristic
Value
EAN/UPC5702424222000
Proposition 65Cancer and Reproductive Harm