AB-PM set, DN 15, High pressure, Horizontal
003Z1477
AB-PM DN 15 HP Heat meter connection set horz.
003Z1477
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | M30 x 1.5 |
| China RoHS compliance | Out of scope |
| Connection to heating distributor | External thread ISO 228/1G 1 |
| Connection to heating system | Internal thread ISO 228/1G ¾ |
| Connection types | External thread ISO 228/1G ¾A |
| Contains batteries | No |
| CV stroke | 2.25 (mm) |
| Description | AB-PM DN 15 HP Heat meter connection set horz. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 400 KPa |
| Differential pressure [kPa] [Min] | 28 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| First part | AB-PM |
| Flow max at Δp [m3/h] | at Δp=20kPa0.30 |
| Impulse tube length [m] | 1.5 m |
| Material Description | AB-PM DN15HPconnection set horz |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Mounting position | Supply pipe |
| Pre-assembled | No |
| Pressure class | PN 16 |
| Pressure version | High pressure |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-PM set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6f4232a2-5244-4222-b482-cd7e68ef128e |
| SCIP dossier product name | 003Z1477 |
| Set type | Horizontal |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.032 Kilogram |
| Net weight | 1.55 Kilogram |
| Volume | 8.687 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424222093 |
| Proposition 65 | Cancer and Reproductive Harm |