Danfoss logo
AB-PM Vertical set DN15-25_003Z1470_75_Top

AB-PM set, DN 25, High pressure, Vertical

003Z1475

AB-PM DN 25 HP Heat meter connection set vert.

Product specifications

Characteristic
Value
Actuator connectionM30 x 1.5
China RoHS complianceOut of scope
Connection to heating distributorExternal thread ISO 228/1G 1
Connection to heating systemInternal thread ISO 228/1G 1
Connection typesExternal thread ISO 228/1G 1 ¼A
Contains batteriesNo
CV stroke4.5 (mm)
DescriptionAB-PM DN 25 HP Heat meter connection set vert.
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [kPa] [Max]400 KPa
Differential pressure [kPa] [Min]28 KPa
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
First partAB-PM
Flow max at Δp [m3/h]at Δp=20kPa1.20
Impulse tube length [m]1.5 m
Material DescriptionAB-PM DN25HP connection set vert
Characteristic
Value
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-10 °C
Mounting positionSupply pipe
Pre-assembledNo
Pressure classPN 16
Pressure versionHigh pressure
Product groupAutomatic balancing
Product lineHydronic Balancing and Controls
Product TypeAB-PM set
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.b6ce2da7-55c0-4075-aa77-7c485fdd37b2
SCIP dossier product name003Z1475
Set typeVertical
Shut-off leakage rate (ISO 5208)Rate A
Valve body materialDZR brass CuZn36Pb2AS (CW 602N)
Valve sizeDN 25

General specifications

Characteristic
Value
Gross weight3.407 Kilogram
Net weight3.02 Kilogram
Volume8.687 Liter
Characteristic
Value
EAN/UPC5702424222079
Proposition 65Cancer and Reproductive Harm