AB-PM, DN 65, Standard, PN16/type 21/GI250/B/; Flange EN1092-2
003Z1438
AB-PM DN 65, combined automatic balancing valve
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| China RoHS compliance | Out of scope |
| Connection types | Flange EN1092-2PN16/type 21/GI250/B/ |
| Contains batteries | No |
| CV stroke | 15 (mm) |
| Description | AB-PM DN 65, combined automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 4000 KPa |
| Differential pressure [kPa] [Min] | 60 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow max at Δp [m3/h] | at Δp=25kPa16.80 |
| Impulse tube length [m] | 2.5 m |
Characteristic | Value |
|---|---|
| Material Description | AB-PM DN65 balancing valve |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Pressure version | Standard |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-PM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve size | DN 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49 Kilogram |
| Net weight | 49 Kilogram |
| Volume | 201.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104096414 |
| Proposition 65 | Cancer and Reproductive Harm |