Danfoss logo
AB-PM 003Z1436 L

AB-PM, DN 50, Standard, G 2A; Flange EN1092-2

003Z1436

AB-PM DN 50, combined automatic balancing valve

Product specifications

Characteristic
Value
Actuator connectionDanfoss standard
China RoHS complianceOut of scope
Connection typesFlange EN1092-2G 2A
Contains batteriesNo
CV stroke10 (mm)
DescriptionAB-PM DN 50, combined automatic balancing valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [kPa] [Max]4000 KPa
Differential pressure [kPa] [Min]42 KPa
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow max at Δp [m3/h]at Δp=25kPa6.50
Impulse tube length [m]2.5 m
Characteristic
Value
Material DescriptionAB-PM DN50 balancing valve
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-10 °C
Mounting positionReturn pipe
Pressure classPN 16
Pressure versionStandard
Product groupAutomatic balancing
Product lineHydronic Balancing and Controls
Product TypeAB-PM
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Shut-off leakage rate (ISO 5208)Rate A
Valve body materialGrey cast iron EN-GJL-250 (GG-25)
Valve sizeDN 50

General specifications

Characteristic
Value
Gross weight8.76 Kilogram
Net weight7.866 Kilogram
Volume18.073 Liter
Characteristic
Value
EAN/UPC5710104095479
Proposition 65Cancer and Reproductive Harm