
Label tag, ASV-PV 4g DN 15 - 50
003Z7860
Label tag, ASV-PV 4g DN 15 - 50
003Z7860
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 32-50 |
| Contains batteries | No |
| Description | Label tag, ASV-PV 4g DN 15 - 50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Valve label tag ASV-PV DN15-DN50 |
Characteristic | Value |
|---|---|
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Automatic balancing accessories |
| Usage | ASV-PV (4th gen.) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.007 Liter |
| EAN/UPC | 5710104083797 |