EPP Insulation cap for ASV-PV DN 40 - 50, Tmax 120 C
003Z7804
EPP Insulation cap for ASV-PV DN 40 - 50, Tmax 120 C
003Z7804
Product specifications
Characteristic | Value |
|---|---|
| Comments | Max. 120 º C |
| Connection to valve | DN 40-50 |
| Contains batteries | No |
| Description | EPP Insulation cap for ASV-PV DN 40 - 50, Tmax 120 C |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| Material Description | APT DN40-50 Insulation cap Tmax 120 C |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Automatic balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | ASV-PV (4th gen.) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 340 Gram |
| Net weight | 330 Gram |
| Volume | 9.293 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104083865 |
| Proposition 65 | Cancer and Reproductive Harm |