
Impulse tube connector for ASV-BD
003Z4750
Impulse tube connector for ASV-BD
003Z4750
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Impulse tube connector for ASV-BD |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Impulse tube connector for ASV-BD |
| Product group | Automatic balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Automatic balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 34ee7f12-bba5-4f00-b4f7-5d4adde9868f |
| Usage | ASV-BD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13 Gram |
| Net weight | 13 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.259 Liter |
| Proposition 65 | Cancer and Reproductive Harm |