Spring ASV-PV DN 25, 20-40 kPa
003L8248
Spring ASV-PV DN 25, 20-40 kPa
003L8248
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 25 |
| Contains batteries | No |
| Description | Spring ASV-PV DN 25, 20-40 kPa |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spring ASV-PV DN25, 20-40 kPa |
| Package depth [mm] | 0 mm |
| Package height [mm] | 0 mm |
Characteristic | Value |
|---|---|
| Package width [mm] | 0 mm |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Automatic balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | ASV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.028 Kilogram |
| Volume | 0.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421560556 |
| Proposition 65 | Cancer and Reproductive Harm |