ASV-P 30 kPa spring (green)
003L8194
ASV-P 30 kPa spring (green)
003L8194
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 25 |
| Contains batteries | No |
| Description | ASV-P 30 kPa spring (green) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spring ASV-P DN25 30 kPa |
| Package depth [mm] | 0 mm |
| Package height [mm] | 0 mm |
Characteristic | Value |
|---|---|
| Package width [mm] | 0 mm |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | Automatic balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | ASV-P |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.023 Kilogram |
| Volume | 0.123 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104042138 |
| Proposition 65 | Cancer and Reproductive Harm |