UK Control Packs, FP720-HP22(2)-RET1001M(2)-WB
087N6302
FP720-HP22(2)-RET1001M(2)-WB
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| Contains batteries | Yes |
| Cylinder thermostat | ATC |
| Description | FP720-HP22(2)-RET1001M(2)-WB |
| DG Indicator Profile | Contains Lithium Batteries |
| Material Description | FP720-HP22(2)-RET1001M(2)-WB |
Characteristic | Value |
|---|---|
| Motorized valve | 2 x HP22 |
| Product group | UK Control Packs |
| Product line | Mechanical TRV |
| Product Type | Other Packs |
| Room thermostat type | 2 x RET1001M |
| Time control type | FP720 |
| Weight per battery | 1 g |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.64 Kilogram |
| Net weight | 2.54 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.941 Liter |
| EAN/UPC | 5714279393545 |