
Heat Exchanger 270mm, V1.25
089F2023
Heat Exchanger 270mm, V1.25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Heat recovery ventilation
089F2023
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Heat Exchanger 270mm, V1.25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Heat Exchanger 270mm, V1.25 |
Characteristic | Value |
|---|---|
| Product group | Ventilation Accessories and Spare Parts |
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| Usage | V1.25, V1.25-R |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.16 Kilogram |
| Net weight | 4.16 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 58.741 Liter |
| EAN/UPC | 5702425110788 |