Wall Bracket.
089F0263
Wall Bracket.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Heat recovery ventilation
089F0263
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Wall Bracket. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | connection bracket |
| Product group | Ventilation Accessories and Spare Parts |
Characteristic | Value |
|---|---|
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | w1, w2 |
| Width [mm] | 530.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.52 Kilogram |
| Net weight | 0.52 Kilogram |
| Volume | 2.705 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420094700 |
| Proposition 65 | Cancer and Reproductive Harm |