Micro Plate heat exchanger, XB05M-1, Number of plates: 8
004B3555
25 bar, Brazing material: Copper
004B3555
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Centre-to-centre distance of connections (EF021151) | 278.0 |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 20 mm |
| Connection length 2 [mm] | 20 mm |
| Connection length side 1 [mm] | 20 mm |
| Connection length side 2 [mm] | 20 mm |
| Connection size 1 | 3/4 |
| Connection size 2 | 3/4 |
| Connection standard | DIN ISO 228/1 |
| Connection type 1 | G |
| Connection type 2 | G |
| Contains batteries | No |
| Depth (EF000049) | 76.000 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Heat exchanger fully sealed (EF015505) | TRUE |
| Height (EF000040) | 800 |
| Horizontal center porthole[mm] | 42 mm |
| In scope of WEEE | No |
| Lateral connection option (EF015408) | TRUE |
| Material (EF002169) | Stainless steel |
| Material Description | XB05M-1-8_2Cu_25_S1_2G3/4 |
| Material Description (Short Te | XB05M-1-8_2Cu_25_S1_2G3/4 |
| Max working pressure 1 [bar] | 25 bar |
| Max working pressure 2 [bar] | 25 bar |
| Max. differential pressure at 20 °C (EF023946) | 25 |
| Max. operating pressure (EF020449) | 25 |
| Max. supply temperature (EF001707) | 180 |
| Model (EF000010) | Soldered |
| Nominal diameter primary connection (EF010882) | 3/4 inch (20) |
Characteristic | Value |
|---|---|
| Nominal diameter secondary connection (EF021094) | 3/4 inch (20) |
| Number Of Passes | 1 |
| Number of plates | 8 |
| Number of plates (EF021092) | 8 |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Plate material no. | 1.4404 |
| Plate material no. | 1.4404 |
| Plate pattern | M |
| Primary connection (EF022024) | External thread |
| Primary volume flow (EF002183) | 150 |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | XB05M-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Secondary connection (EF021093) | External thread |
| Secondary volume flow (EF002184) | 150 |
| Soldering material (EF015407) | Copper |
| Suitable for insulation shell (EF021152) | TRUE |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -10 °C |
| Total height without feet [mm] | 312 mm |
| Total width [mm] | 76 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 278 mm |
| Vertical center porthole 2[mm] | 278 mm |
| Vertical center porthole side 1 [mm] | 278.0 mm |
| Volume per channel 1 [l] | 0.020 L |
| Volume per channel 2 [l] | 0.020 L |
| Width (EF000008) | 76.000 |
| With insulation shell (EF014519) | FALSE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.086 Kilogram |
| Net weight | 0.97 Kilogram |
| Volume | 4.084 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425096440 |
| Proposition 65 | Cancer and Reproductive Harm |