Brazed plate heat exchanger, XB61H-1, Number of plates: 100
004B1646
25 bar, Brazing material: Copper
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: XB10, XB20, XB30, XB40, XB60, XB61
Product specifications
Characteristic | Value |
---|---|
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Yes |
Connection length 1 [mm] | 50 mm |
Connection length 2 [mm] | 50 mm |
Connection length side 1 [mm] | 50 mm |
Connection length side 2 [mm] | 50 mm |
Connection size 1 | 2 |
Connection size 2 | 2 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 174 mm |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | XB61H-1 100 Q1Q2Q3Q4(G2") (Schnell) |
Material Description (Short Te | XB61H-1 100 Q1Q2Q3Q4(G2") (Sch |
Max working pressure 1 [bar] | 25 bar |
Max working pressure 2 [bar] | 25 bar |
Number of passes | 1 |
Characteristic | Value |
---|---|
Number of plates | 100 |
Packing format | Single pack |
PED category | I |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Plate pattern | H |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Brazed plate heat exchanger |
Product Type | XB61H-1 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 525 mm |
Total width [mm] | 243 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 1[mm] | 456 mm |
Vertical center porthole 2[mm] | 456 mm |
Vertical center porthole side 1 [mm] | 456.0 mm |
Volume per channel 1 [l] | 0.144 L |
Volume per channel 2 [l] | 0.144 L |
General specifications
Characteristic | Value |
---|---|
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 47.453 Liter |
Characteristic | Value |
---|---|
EAN | 5710104037929 |
Proposition 65 | Cancer and Reproductive Harm |