Tailpieces
113X1263
Set Coupling 2" - St52-3_Nut&Gasket W
113X1263
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Set Coupling 2" - St52-3_Nut&Gasket W |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Tailpieces |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.234 Kilogram |
| Volume | 2.688 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255000181 |
| Proposition 65 | Cancer and Reproductive Harm |