Tailpieces
113X1209
Set Coupling 1" - AISI316_Nut&Gasket
113X1209
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Set Coupling 1" - AISI316_Nut&Gasket |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Tailpieces |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.561 Kilogram |
| Net weight | 0.25 Kilogram |
| Volume | 1.65 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255013242 |
| Proposition 65 | Cancer and Reproductive Harm |