
Insulation set
079U1049
Insul. MW SL333 TK:301-360
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insul. MW SL333 TK:301-360 |
| Material Description (Short Te | Insul. MW SL333 TK:301-360 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 51.37 Kilogram |
| Net weight | 26.37 Kilogram |
| Volume | 1237.97 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424643812 |
| Proposition 65 | Cancer and Reproductive Harm |