Insulation set
079G1092
EW INS XB71 M:251-260;L:181-200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | EW INS XB71 M:251-260;L:181-200 |
Material Description (Short Te | EW INS XB71 M:251-260;L:181-20 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Accessory |
Product Type | Insulation set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19 Kilogram |
Net weight | 16 Kilogram |
Volume | 2184 Liter |
Characteristic | Value |
---|---|
EAN | 5702425204760 |
Proposition 65 | Cancer and Reproductive Harm |